Shows 8 product(s)
Pressure transmitter, AKS 3000, 0.00 bar - 30.00 bar, 0.00 psi - 435.00 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 3000-C831-E3BF08-0
Pressure transmitter, AKS 3000, -0.50 bar - 7.00 bar, -7.25 psi - 101.50 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 3000-K531-E3BF08-0
Pressure transmitter, AKS 33, 0.00 bar - 68.95 bar, 0.00 psi - 1000.00 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 33-7031-E3AC02-0