You searched for:

aks

Shows 161 product(s)

060G7543

Pressure transmitter, AKS 3000, 0.00 bar - 30.00 bar, 0.00 psi - 435.00 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 3000-C821-A1BF08-0

060G1007

Pressure transmitter, AKS 3000, 0.00 bar - 10.00 bar, 0.00 psi - 145.00 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 3000-2021-A1BC08-0

060G1711

Pressure transmitter, AKS 33, 0.00 bar - 13.80 bar, 0.00 psi - 200.00 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-6221-A1EC04-0

060G3802

Pressure transmitter, AKS 33, 0.00 bar - 6.90 bar, 0.00 psi - 100.00 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-5821-A1EC04-0

060G3806

Pressure transmitter, AKS 3000, 0.00 bar - 6.90 bar, 0.00 psi - 100.00 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 3000-5821-A1EC04-0

View: