You searched for:

aks

Shows 60 product(s)

084H4514

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI with EN,DE,FR,ES Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1500, Supply voltage [V] DC: 14 - 30

084H4515

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI with EN,DE,FR,ES Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1700, Supply voltage [V] DC: 14 - 30

084H4516

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI with EN,DE,FR,ES Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 2200, Supply voltage [V] DC: 14 - 30

084H4550

Liquid level sensor, AKS 4100, Cable version

Design: Cable version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 5000, Supply voltage [V] DC: 14 - 30

084H4560

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 500, Supply voltage [V] DC: 14 - 30

View: