You searched for:

CAS

Shows 505 product(s)

060L326466

Switches accessories, Sensor pocket

Type designation: Sensor pocket, Used for product: KPS; RT; CAS; MBC, Sensor pocket length min. [mm]: 75, Pressure inlet conn. type: NPT, Pressure inlet conn. size [in]: 1/2-14, Packing format: Multi pack, Quantity per packing format: 10

060L326566

Switches accessories, Sensor pocket

Type designation: Sensor pocket, Used for product: KPS; RT; CAS; MBC, Sensor pocket length min. [mm]: 65, Pressure inlet conn. type: NPT, Pressure inlet conn. size [in]: 1/2-14, Packing format: Multi pack, Quantity per packing format: 10

060L326766

Switches accessories, Sensor pocket

Type designation: Sensor pocket, Used for product: KPS; RT; CAS; MBC, Sensor pocket length min. [mm]: 75, Pressure inlet conn. type: G, Pressure inlet conn. size [in]: 1/2, Packing format: Multi pack, Quantity per packing format: 10

060L326966

Switches accessories, Sensor pocket

Type designation: Sensor pocket, Used for product: KPS; RT; CAS; MBC, Sensor pocket length min. [mm]: 160, Pressure inlet conn. type: G, Pressure inlet conn. size [in]: 1/2, Packing format: Multi pack, Quantity per packing format: 10

060L327066

Switches accessories, Sensor pocket

Type designation: Sensor pocket, Used for product: KPS; RT; CAS; MBC, Sensor pocket length min. [mm]: 110, Pressure inlet conn. type: NPT, Pressure inlet conn. size [in]: 1/2-14, Packing format: Multi pack, Quantity per packing format: 10

View: