Shows 24 product(s)
Pressure switch, KPI35
Differential [bar]: 0.70, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18.0
Pressure switch, KPI35
Regulation range [bar] Pe: -0.20 - 8.00, Differential [bar]: 0.40 - 1.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18.0
Pressure switch, KP33
Differential [bar]: 0.25, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 10.0
Pressure switch, KP15
Regulation left side [bar]Pe: -0.90 - 7.00, Regulation right side [bar]Pe: 8.0 - 32.0, Differential left side [bar]: 0.70, Differential right side [bar]: 4.0, Contact function: SPDT+SPST(NO), Reset function, left side: Min convertible
Pressure switch, KP15
Regulation left side [bar]Pe: -0.90 - 7.00, Regulation right side [bar]Pe: 8.0 - 32.0, Differential left side [bar]: 0.70, Differential right side [bar]: 4.0, Contact function: SPDT, Reset function, left side: Min convertible