Shows 9 product(s)
Pressure transmitter, AKS 3000, 0.00 bar - 28.60 bar, 0.00 psi - 414.50 psi
Pressure reference: Absolute, Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 3000-L62X-E3AC02-0
Pressure transmitter, AKS 33, 0.00 bar - 28.60 bar, 0.00 psi - 414.50 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 33-L621-E3AC02-0
Pressure transmitter, AKS 33, 0.00 bar - 13.80 bar, 0.00 psi - 200.00 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 33-6221-E3AC02-0
Pressure transmitter, AKS 33, -1.00 bar - 34.00 bar, -14.50 psi - 493.00 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 33-DG31-E3BF08-0
Pressure transmitter, AKS 3000, 0.00 bar - 10.00 bar, 0.00 psi - 145.00 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 3000-2031-E3BF08-0