You searched for:

KP1

Shows 59 product(s)

060-110366

Pressure switch, KP1

Regulation range [bar] Pe: -0.90 - 7.00, Differential [bar]: 0.70, Contact function: SPDT, Reset function: Manual Min, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0

060-110966

Pressure switch, KP1

Regulation range [bar] Pe: -0.90 - 7.00, Differential [bar]: 0.70, Contact function: SPDT, Reset function: Manual Min, Pressure connection type: Solder, ODF, Pressure connection size: 6 mm, Pressure Male/Female: Female, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0

060-111066

Pressure switch, KP1

Regulation range [bar] Pe: -0.20 - 7.50, Differential [bar]: 0.70 - 4.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 6 mm, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 17.0

060-111166

Pressure switch, KP1

Regulation range [bar] Pe: -0.90 - 7.00, Differential [bar]: 0.70, Contact function: SPDT, Reset function: Manual Min, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0

060-111266

Pressure switch, KP1

Regulation range [bar] Pe: -0.20 - 7.50, Differential [bar]: 0.70 - 4.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 17.0

View: