You searched for:

KP, Temperature Switches

Shows 72 product(s)

060L120066

Thermostat, KP76

Temperature range [°C]: 5 - 45, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30

060L127466

Thermostat, KP79

Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP55

060L110666

Thermostat, KP62

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30

060L111066

Thermostat, KP62

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30

060L111166

Thermostat, KP68

Temperature range [°C]: -5 - 35, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30

View: