You searched for:

MBS 9.00

Shows 9 product(s)

063G2852

Pressure transmitter, MBS 1650, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1650-D615-A0GB04-1

063G2257

Pressure transmitter, MBS 1200, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1200-D611-C1GB04

060G1769

Pressure transmitter, MBS 3000, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-D631-A1AB04-0

060G5861

Pressure transmitter, MBS 3000, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-D635-A1AB04-0

060G6768

Pressure transmitter, MBS 3300, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 3300-D611-A9AB08-0

060G1436

Pressure transmitter, MBS 3050, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-D631-E4FB04-4

060G5918

Pressure transmitter, MBS 3300, 0.00 bar - 9.00 bar, 0.00 psi - 130.50 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 12 x 1.5, Specification key: MBS 3300-CR11-A9FA20-1

060G6478

Pressure transmitter, MBS 3000, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-D635-E3GB04-2

060G7711

Pressure transmitter, MBS 3050, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-D631-C1GB04-2

View: