Shows 25 product(s)
Temperature sensor, MBT 5111, 150 mm, M,18x1.5, NONE
Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Plug S-KPI-HP, Electrical connection size: 2 pin
Pressure switch, KPI35
Regulation range [bar] Pe: -0.20 - 8.00, Differential [bar]: 0.40 - 1.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18.0
Pressure switch, KPI36
Regulation range [bar] Pe: 4.00 - 12.00, Differential [bar]: 0.50 - 1.60, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18.0
Pressure switch, KPI36
Regulation range [bar] Pe: 4.00 - 12.00, Differential [bar]: 0.50 - 1.60, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18.0
Pressure switch, KPI36
Regulation range [bar] Pe: 4.00 - 12.00, Differential [bar]: 0.50 - 1.60, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18.0
Pressure switch, KPI35
Regulation range [bar] Pe: -0.20 - 8.00, Differential [bar]: 0.40 - 1.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18.0
Pressure switch, KPI35
Regulation range [bar] Pe: -0.20 - 8.00, Differential [bar]: 0.50 - 2.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18.0
Pressure switch, KPI35
Regulation range [bar] Pe: -0.20 - 8.00, Differential [bar]: 0.50 - 2.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18.0
Pressure switch, KPI34
Regulation range [bar] Pe: -0.20 - 3.00, Differential [bar]: 0.50 - 1.25, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18.0
Pressure switch, KPI35
Differential [bar]: 1.40, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 18.0