Shows 11 product(s)
Backup power module, EKE 2U
Supply voltage [V] AC: 24, Supply voltage [V] DC: 24.00, Approval: CE; RoHS; UKCA; UL, Max. current output/phase [A]: 2, Used for product: EIM 365; EKD 316; EKD 316C; EKE 1A; EKE 1B; EKE 1C; EKE 1D; MCX061V; MCX152V, Packing format: Multi pack
Liquid level controller, EKE 347
Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 5, Frequency [Hz]: 50/60 Hz
Superheat controller, EKE 1D
Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of temperature sensors: 2, Number of pressure sensors: 1, Communication type: CANBUS; RJ11 (CAN) to User Interface
Superheat controller, EKE 1B
Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of temperature sensors: 2, Number of pressure sensors: 1, Communication type: Modbus RS485 RTU; RJ11 (CAN) to User Interface
Superheat controller, EKE 1A
Digital inputs (DI) [pc]: 3, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of temperature sensors: 1, Number of pressure sensors: 1, Communication type: RJ11 (CAN) to User Interface