You searched for:

ofv

Shows 12 product(s)

148G3223

Spare part, OFV 20-25, Dismounting kit

Product Type: Spare part, Used for product: OFV 20-25, Type designation: Dismounting kit

148B4075

ICM / ICS / ICLX accessories, Red CAP+GASKET SVA 15-20, ICLX 65; OFV 25; REG 15; SCA 20; SVA 20; ICLX 50; SCH 15; OFV 20; ICLX 80; SCH 20; SVA 15; ICLX 100; REG 20; SCA 15

Red CAP+GASKET SVA 15-20, Used for product: ICLX 65; OFV 25; REG 15; SCA 20; SVA 20; ICLX 50; SCH 15; OFV 20; ICLX 80; SCH 20; SVA 15; ICLX 100; REG 20; SCA 15, Packing format: Multi pack, Quantity per packing format: 25

2412+186

Pressure regulating valve, OFV 25

Inlet connection size [mm]: 25.0, Kv value [m³/h]: 0.000 - 1.500, Max. Working Pressure [bar]: 40.0

2412+183

Pressure regulating valve, OFV 20

Inlet connection size [mm]: 20.0, Kv value [m³/h]: 0.000 - 0.520, Max. Working Pressure [bar]: 40.0

2412+184

Pressure regulating valve, OFV 25

Inlet connection size [mm]: 25.0, Kv value [m³/h]: 0.000 - 1.500, Max. Working Pressure [bar]: 40.0

2412+185

Pressure regulating valve, OFV 20

Inlet connection size [mm]: 20.0, Kv value [m³/h]: 0.000 - 0.520, Max. Working Pressure [bar]: 40.0

148G3194

Pressure regulating valve, OFV-SS 20

Inlet connection size [mm]: 20.0, Kv value [m³/h]: 0.000 - 0.520, Max. Working Pressure [bar]: 52.0

148G3843

Pressure regulating valve, OFV-SS 25

Inlet connection size [mm]: 25.0, Kv value [m³/h]: 0.000 - 1.500, Max. Working Pressure [bar]: 52.0

148G3195

Pressure regulating valve, OFV-SS 25

Inlet connection size [mm]: 25.0, Kv value [m³/h]: 0.000 - 1.500, Max. Working Pressure [bar]: 52.0

2453+093

Repair kit, Gaskets

Type designation: Gaskets, Used for product: OFV 20-25, Type 133

View: