Reciprocating compressor, MT125HU9AVE
MT125-9VM
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 380/3/60, Packing format: Industrial pack
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 380/3/60, Packing format: Industrial pack
Gross weight | 69.5 Kilogram |
Net weight | 67 Kilogram |
EAN | 5702428662772 |
Gross weight | 69.5 Kilogram |
Net weight | 67 Kilogram |
EAN | 5702428662772 |
Brand technique | Reciprocating compressor |
China RoHS compliance | Out of scope |
Compressor power supply [V] | 380/3/60 |
Description | MT125-9 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | MT |
In scope of WEEE and contain batteries | No |
Max pressure (PS) - high side | 27.8 bar |
Max pressure (PS) - low side | 18.4 bar |
Model number | MT125HU9AVE |
Network power supply [V/Ph/Hz] | 380-400/3/60 |
Packing format | Industrial pack |
Packing quantity | 6 |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor MT |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R22 |
SCIP dossier no. | 6971587b-85b6-4808-886d-274e8a9998d4 |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
Type | MT125 |
UK RoHS compliance | Out of scope |
Brand technique | Reciprocating compressor |
China RoHS compliance | Out of scope |
Compressor power supply [V] | 380/3/60 |
Description | MT125-9 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | MT |
In scope of WEEE and contain batteries | No |
Max pressure (PS) - high side | 27.8 bar |
Max pressure (PS) - low side | 18.4 bar |
Model number | MT125HU9AVE |
Network power supply [V/Ph/Hz] | 380-400/3/60 |
Packing format | Industrial pack |
Packing quantity | 6 |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor MT |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R22 |
SCIP dossier no. | 6971587b-85b6-4808-886d-274e8a9998d4 |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
Type | MT125 |
UK RoHS compliance | Out of scope |