Heating Cables, DEVIpipeguard™ LSZH, 25W/m@10°C, 100.000 m, Supply voltage [V] AC: 230
98301066
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Gross weight | 0.128 Kilogram |
Net weight | 0.128 Kilogram |
Volume | 0.178 Liter |
EAN | 5703466249635 |
Gross weight | 0.128 Kilogram |
Net weight | 0.128 Kilogram |
Volume | 0.178 Liter |
EAN | 5703466249635 |
Application | Pipe / tank frost protection |
Approval | CE |
Bending diameter [mm] [Min] | 64 mm |
Cable height [mm] | 5.8 mm |
Cable insulation material | Halogen free |
Cable length [m] | 100 m |
Cable on drum | Yes |
Cable output [W/m@°C] | 25W/m@10°C |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
Cable width [mm] | 13.6 mm |
CE evaluated | Yes |
Certification company | VDE |
China RoHS compliance | Out of scope |
Conductor insulation | Self-limiting matrix |
Contain batteries | No |
Cut to length | No |
Description | DEVIpipeguard™ 25 LSZH 90-110m |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flame retardant | Yes |
Heating principle | Self-limiting |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | TPE |
Outer sheath colour | Red |
Product group | Heating Cables |
Product version | Drum |
REACH Candidate List substances | No |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 230 V |
Type | DEVIpipeguard™ LSZH |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 26121601 |
UV Protected | No |
Warranty [Year] | 10 |
Warranty type | 10-year product warranty |
Application | Pipe / tank frost protection |
Approval | CE |
Bending diameter [mm] [Min] | 64 mm |
Cable height [mm] | 5.8 mm |
Cable insulation material | Halogen free |
Cable length [m] | 100 m |
Cable on drum | Yes |
Cable output [W/m@°C] | 25W/m@10°C |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
Cable width [mm] | 13.6 mm |
CE evaluated | Yes |
Certification company | VDE |
China RoHS compliance | Out of scope |
Conductor insulation | Self-limiting matrix |
Contain batteries | No |
Cut to length | No |
Description | DEVIpipeguard™ 25 LSZH 90-110m |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flame retardant | Yes |
Heating principle | Self-limiting |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | TPE |
Outer sheath colour | Red |
Product group | Heating Cables |
Product version | Drum |
REACH Candidate List substances | No |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 230 V |
Type | DEVIpipeguard™ LSZH |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 26121601 |
UV Protected | No |
Warranty [Year] | 10 |
Warranty type | 10-year product warranty |