Accessories, Connection kits self-limiting cables
98300875
DEVI EasyConnect EC-2 Power con x 2, Used for product: DEVIpipeguard™ LSZH; DEVIiceguard™ (T)
DEVI EasyConnect EC-2 Power con x 2, Used for product: DEVIpipeguard™ LSZH; DEVIiceguard™ (T)
Gross weight | 233 Gram |
Net weight | 163 Gram |
Volume | 1.92 Liter |
EAN | 5703466214558 |
Gross weight | 233 Gram |
Net weight | 163 Gram |
Volume | 1.92 Liter |
EAN | 5703466214558 |
Approval |
UkrTEST CE |
CE evaluated | Yes |
Certification company | UkrTEST |
China RoHS compliance | Yes |
Contain batteries | No |
Description | DEVI EasyConnect EC-2 Power con x 2 |
EU RoHS compliance | Yes |
Package depth [mm] | 50 mm |
Package height [mm] | 160 mm |
Package width [mm] | 240 mm |
Product description | DEVI EasyConnect EC-2 |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Connection kits self-limiting cables |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIiceguard™ (T) DEVIpipeguard™ LSZH |
Warranty [Year] | 5 |
Warranty type | 2-year product warranty |
Approval |
UkrTEST CE |
CE evaluated | Yes |
Certification company | UkrTEST |
China RoHS compliance | Yes |
Contain batteries | No |
Description | DEVI EasyConnect EC-2 Power con x 2 |
EU RoHS compliance | Yes |
Package depth [mm] | 50 mm |
Package height [mm] | 160 mm |
Package width [mm] | 240 mm |
Product description | DEVI EasyConnect EC-2 |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Connection kits self-limiting cables |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIiceguard™ (T) DEVIpipeguard™ LSZH |
Warranty [Year] | 5 |
Warranty type | 2-year product warranty |