Heating Cables, DEVIiceguard™ (B), 18W/m@0°C, 300.000 m, Supply voltage [V] AC: 230
98300809
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Roof frost protection
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Roof frost protection
Gross weight | 0.11 Kilogram |
Net weight | 0.11 Kilogram |
Volume | 0.158 Liter |
EAN | 5703435005576 |
Gross weight | 0.11 Kilogram |
Net weight | 0.11 Kilogram |
Volume | 0.158 Liter |
EAN | 5703435005576 |
Application | Roof frost protection |
Approval |
CE VDE UkrTEST EAC |
Approval standard | DIN VDE 0254: 1994-06 |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.8 mm |
Cable length [m] | 300 m |
Cable on drum | Yes |
Cable output [W/m@°C] | 18W/m@0°C |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
Cable width [mm] | 11.8 mm |
CE evaluated | Yes |
Certification company |
Intertek Semko VDE |
China RoHS compliance | Out of scope |
Cold lead | No |
Conductor insulation | Self-limiting matrix |
Cut to length | No |
Description | DEVIiceguard 18 Black 300m drum |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Filler material | TPE |
Flame retardant | Yes |
Heating principle | Self-limiting |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -50 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | TPE, UV protected |
Outer sheath colour | Black |
Package depth [mm] | 380 mm |
Package height [mm] | 330 mm |
Package width [mm] | 380 mm |
Product group | Heating Cables |
Product version | Drum |
REACH Candidate List substances | No |
Screen braided coverage [%] [Min] | 80 % |
Supply voltage [V] AC | 230 V |
Type | DEVIiceguard™ (B) |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 26121601 |
UV Protected | Yes |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
Application | Roof frost protection |
Approval |
CE VDE UkrTEST EAC |
Approval standard | DIN VDE 0254: 1994-06 |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.8 mm |
Cable length [m] | 300 m |
Cable on drum | Yes |
Cable output [W/m@°C] | 18W/m@0°C |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
Cable width [mm] | 11.8 mm |
CE evaluated | Yes |
Certification company |
Intertek Semko VDE |
China RoHS compliance | Out of scope |
Cold lead | No |
Conductor insulation | Self-limiting matrix |
Cut to length | No |
Description | DEVIiceguard 18 Black 300m drum |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Filler material | TPE |
Flame retardant | Yes |
Heating principle | Self-limiting |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -50 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | TPE, UV protected |
Outer sheath colour | Black |
Package depth [mm] | 380 mm |
Package height [mm] | 330 mm |
Package width [mm] | 380 mm |
Product group | Heating Cables |
Product version | Drum |
REACH Candidate List substances | No |
Screen braided coverage [%] [Min] | 80 % |
Supply voltage [V] AC | 230 V |
Type | DEVIiceguard™ (B) |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 26121601 |
UV Protected | Yes |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |