Heating Cables, DEVIpipeguard™ (B), 10W/m@10°C, 100.000 m, Supply voltage [V] AC: 230
98300708
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection
Gross weight | 0.118 Kilogram |
Net weight | 0.117 Kilogram |
Volume | 0.198 Liter |
EAN | 5703466177174 |
Gross weight | 0.118 Kilogram |
Net weight | 0.117 Kilogram |
Volume | 0.198 Liter |
EAN | 5703466177174 |
Application | Pipe / tank frost protection |
Approval |
VDE CE UkrTEST EAC |
Approval standard | DIN VDE 0254: 1994-06 |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.5 mm |
Cable length [m] | 100 m |
Cable on drum | Yes |
Cable output [W/m@°C] | 10W/m@10°C |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
Cable width [mm] | 11.8 mm |
CE evaluated | Yes |
Certification company | VDE |
China RoHS compliance | Out of scope |
Cold lead | No |
Conductor insulation | Self-limiting matrix |
Cut to length | No |
Description | DEVIpipeguard 10 Blue 100m drum |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Filler material | TPE |
Heating principle | Self-limiting |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | TPE |
Outer sheath colour | Blue |
Package depth [mm] | 300 mm |
Package height [mm] | 220 mm |
Package width [mm] | 300 mm |
Product group | Heating Cables |
Product version | Drum |
REACH Candidate List substances | No |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 230 V |
Type | DEVIpipeguard™ (B) |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 26121601 |
UV Protected | No |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
Application | Pipe / tank frost protection |
Approval |
VDE CE UkrTEST EAC |
Approval standard | DIN VDE 0254: 1994-06 |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.5 mm |
Cable length [m] | 100 m |
Cable on drum | Yes |
Cable output [W/m@°C] | 10W/m@10°C |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
Cable width [mm] | 11.8 mm |
CE evaluated | Yes |
Certification company | VDE |
China RoHS compliance | Out of scope |
Cold lead | No |
Conductor insulation | Self-limiting matrix |
Cut to length | No |
Description | DEVIpipeguard 10 Blue 100m drum |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Filler material | TPE |
Heating principle | Self-limiting |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | TPE |
Outer sheath colour | Blue |
Package depth [mm] | 300 mm |
Package height [mm] | 220 mm |
Package width [mm] | 300 mm |
Product group | Heating Cables |
Product version | Drum |
REACH Candidate List substances | No |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 230 V |
Type | DEVIpipeguard™ (B) |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 26121601 |
UV Protected | No |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |