Heating Cables, DEVIsnow™ drum, 30 W/m, Supply voltage [V] AC: 230

84805412

Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields

Product details

Gross weight 0.05 Kilogram
Net weight 0.05 Kilogram
EAN 5703466146286

 

Application Cold store
Ground ice and snow melting
Roof frost protection
Sport fields
Vineyard frost protection
Approval CE
Bending diameter [mm] [Min] 50 mm
Cable diameter [mm] 7 mm
Cable on drum Yes
Cable output [W/m] 30 W/m
Cable resistance [Ohm/m] 1.06 Ohm/m
Cable resistance [Ohm] 1.057
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company NEMKO
China RoHS compliance Out of scope
Cold lead No
Conductor insulation FEP
Cut to length Yes
Deformation strength [N] 1500 N
Description DEVIsnow 1,057 Ohm/m
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Out of scope
Heating principle Serial resistive
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -5 °C
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 60 °C
Outer sheath PVC
Outer sheath colour Black
Product group Heating Cables
Product version Cut-to-length
Pulling strength [N] 300 N
REACH Candidate List substances No
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 400 V
Type DEVIsnow™ drum
UK RoHS compliance Out of scope
UV Protected Yes
Warranty [Year] 20
Warranty type 5-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality