Heating Mats, DEVIsnow™ 300T, 300 W/m², 4.05 m², Supply voltage [V] AC: 230

83902041

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 5.40, Application: Roof frost protection; Ground ice and snow melting

Product details

Gross weight 3.364 Kilogram
Net weight 3.33 Kilogram
Volume 22.356 Liter
EAN 5703466187364

 

Application Ground ice and snow melting
Roof frost protection
Approval CE
EAC
Cable diameter [mm] 7 mm
Cable resistance [Ohm] 43.1
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 3
Cold lead length [m] 10 m
Cold lead quantity 1
Cold lead size [mm²] 1.5 mm²
Cold lead type DTCL
Conductor insulation FEP
Coverage area [m²] 4.05 m²
Deformation strength [N] 1500 N
Description DEVIsnow 300T 1227W 230V 0.75x5.4m
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes
Filler material PEX
Flame retardant Yes
Heating output [W] 1227 W
Heating principle Serial resistive
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Mat length [m] 5.4 m
Mat output [W/m²] 300 W/m²
Mat width [m] 0.8 m
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 60 °C
Outer sheath PVC
Outer sheath colour Black
Package depth [mm] 690 mm
Package height [mm] 180 mm
Package width [mm] 180 mm
Product description DEVIsnow™ 300T
Product group Heating Mats
Pulling strength [N] 300 N
REACH Candidate List substances No
Set accessories No
Supply voltage [V] AC 230 V
Thickness [mm] 7 mm
Type DEVIsnow™ 300T
UK RoHS compliance Yes
UL evaluated Out of scope
UNSPSC CODE 40101830
UV Protected Yes
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality