Heating Mats, DTCE 100T, 100 W/m², 2.25 m², Supply voltage [V] AC: 230
83901900
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 3.00, Application: Floor heating
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 3.00, Application: Floor heating
Gross weight | 3.8 Kilogram |
Net weight | 3.762 Kilogram |
EAN | 5703466158210 |
Gross weight | 3.8 Kilogram |
Net weight | 3.762 Kilogram |
EAN | 5703466158210 |
Application | Floor heating |
Approval | CE |
Cable diameter [mm] | 7 mm |
Cable resistance [Ohm] | 225 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 6 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DTCL |
Conductor insulation | FEP |
Coverage area [m²] | 2.25 m² |
Deformation strength [N] |
|
Description | DTCE 100T 235W 230V 0.75x3m |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 235 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Mat length [m] | 3 m |
Mat output [W/m²] | 100 W/m² |
Mat width [m] | 0.8 m |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 75 °C |
Outer sheath | PVC |
Outer sheath colour | Black |
Package depth [mm] | 700 mm |
Package height [mm] | 200 mm |
Package width [mm] | 200 mm |
Product description | DTCE 100T |
Product group | Heating Mats |
Pulling strength [N] |
|
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 7 mm |
Type | DTCE 100T |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
Application | Floor heating |
Approval | CE |
Cable diameter [mm] | 7 mm |
Cable resistance [Ohm] | 225 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 6 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DTCL |
Conductor insulation | FEP |
Coverage area [m²] | 2.25 m² |
Deformation strength [N] |
|
Description | DTCE 100T 235W 230V 0.75x3m |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 235 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Mat length [m] | 3 m |
Mat output [W/m²] | 100 W/m² |
Mat width [m] | 0.8 m |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 75 °C |
Outer sheath | PVC |
Outer sheath colour | Black |
Package depth [mm] | 700 mm |
Package height [mm] | 200 mm |
Package width [mm] | 200 mm |
Product description | DTCE 100T |
Product group | Heating Mats |
Pulling strength [N] |
|
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 7 mm |
Type | DTCE 100T |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |