Heating Cables, DEVIasphalt™ 30T, 30 W/m, 17.500 m, Supply voltage [V] AC: 400
83900201
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Asphalt ice and snow melting
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Asphalt ice and snow melting
Gross weight | 3.66 Kilogram |
Net weight | 3.623 Kilogram |
Volume | 13.708 Liter |
EAN | 5703466192863 |
Gross weight | 3.66 Kilogram |
Net weight | 3.623 Kilogram |
Volume | 13.708 Liter |
EAN | 5703466192863 |
Application | Asphalt ice and snow melting |
Approval | CE |
Bending diameter [mm] [Min] | 50 mm |
Bi-conductor screen [mm²] | Cu 1.0 |
Cable diameter [mm] | 7 mm |
Cable length [m] | 17.5 m |
Cable on drum | No |
Cable output [W/m] | 30 W/m |
Cable resistance [Ohm] | 308 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 10 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 2.5 mm² |
Cold lead type | DTWK |
Conductor insulation | FEP |
Cut to length | No |
Deformation strength [N] |
|
Description | DEVIasphalt 30T 17,5m 520W 400V |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Filler material | PEX |
Flame retardant | Yes |
Heating output [W] | 520 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | XPLO |
Outer sheath colour | Black |
Package depth [mm] | 386 mm |
Package height [mm] | 92 mm |
Package width [mm] | 386 mm |
Product group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] |
|
REACH Candidate List substances | No |
Short period temperature [°C] [Max] | 240 °C |
Supply voltage [V] AC | 400 V |
Type | DEVIasphalt™ 30T |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 26121601 |
UV Protected | Yes |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
Application | Asphalt ice and snow melting |
Approval | CE |
Bending diameter [mm] [Min] | 50 mm |
Bi-conductor screen [mm²] | Cu 1.0 |
Cable diameter [mm] | 7 mm |
Cable length [m] | 17.5 m |
Cable on drum | No |
Cable output [W/m] | 30 W/m |
Cable resistance [Ohm] | 308 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 10 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 2.5 mm² |
Cold lead type | DTWK |
Conductor insulation | FEP |
Cut to length | No |
Deformation strength [N] |
|
Description | DEVIasphalt 30T 17,5m 520W 400V |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Filler material | PEX |
Flame retardant | Yes |
Heating output [W] | 520 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | XPLO |
Outer sheath colour | Black |
Package depth [mm] | 386 mm |
Package height [mm] | 92 mm |
Package width [mm] | 386 mm |
Product group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] |
|
REACH Candidate List substances | No |
Short period temperature [°C] [Max] | 240 °C |
Supply voltage [V] AC | 400 V |
Type | DEVIasphalt™ 30T |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 26121601 |
UV Protected | Yes |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |