Heating Mats, DEVIasphalt™ 300T, 300 W/m², 3.60 m², Supply voltage [V] AC: 400
83900167
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 4.80, Application: Asphalt ice and snow melting
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 4.80, Application: Asphalt ice and snow melting
Gross weight | 4.91 Kilogram |
Net weight | 4.861 Kilogram |
Volume | 14.7 Liter |
EAN | 5703466192733 |
Gross weight | 4.91 Kilogram |
Net weight | 4.861 Kilogram |
Volume | 14.7 Liter |
EAN | 5703466192733 |
Application | Asphalt ice and snow melting |
Approval | CE |
Bi-conductor screen [mm²] | 1 |
Cable diameter [mm] | 7 mm |
Cable resistance [Ohm] | 152.1 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 10 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 2.5 mm² |
Cold lead type | DTWK |
Conductor insulation | FEP |
Coverage area [m²] | 3.6 m² |
Deformation strength [N] |
|
Description | DEVIasphalt™ 300T 1050W 400V, 0,75 x 4,8m |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Filler material | XPLE |
Flame retardant | Yes |
Heating output [W] | 1050 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Mat length [m] | 4.8 m |
Mat output [W/m²] | 300 W/m² |
Mat width [m] | 0.8 m |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | XPLO |
Outer sheath colour | Black |
Package depth [mm] | 750 mm |
Package height [mm] | 140 mm |
Package width [mm] | 140 mm |
Product description | DEVIasphalt™ 300T |
Product group | Heating Mats |
Pulling strength [N] |
|
REACH Candidate List substances | No |
Set accessories | No |
Short period temperature [°C] [Max] | 240 °C |
Supply voltage [V] AC | 400 V |
Thickness [mm] | 7 mm |
Type | DEVIasphalt™ 300T |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
UV Protected | Yes |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
Application | Asphalt ice and snow melting |
Approval | CE |
Bi-conductor screen [mm²] | 1 |
Cable diameter [mm] | 7 mm |
Cable resistance [Ohm] | 152.1 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 10 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 2.5 mm² |
Cold lead type | DTWK |
Conductor insulation | FEP |
Coverage area [m²] | 3.6 m² |
Deformation strength [N] |
|
Description | DEVIasphalt™ 300T 1050W 400V, 0,75 x 4,8m |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Filler material | XPLE |
Flame retardant | Yes |
Heating output [W] | 1050 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Mat length [m] | 4.8 m |
Mat output [W/m²] | 300 W/m² |
Mat width [m] | 0.8 m |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | XPLO |
Outer sheath colour | Black |
Package depth [mm] | 750 mm |
Package height [mm] | 140 mm |
Package width [mm] | 140 mm |
Product description | DEVIasphalt™ 300T |
Product group | Heating Mats |
Pulling strength [N] |
|
REACH Candidate List substances | No |
Set accessories | No |
Short period temperature [°C] [Max] | 240 °C |
Supply voltage [V] AC | 400 V |
Thickness [mm] | 7 mm |
Type | DEVIasphalt™ 300T |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
UV Protected | Yes |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |