Heating Mats, DEVIcomfort™ 150T, 150 W/m², 6.00 m², Supply voltage [V] AC: 230

83030578

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 12.00, Application: Floor heating

Product details

Gross weight 3.388 Kg
Net weight 3.354 Kg
Volume 22.739 Liter
EAN 5703466169414

 

Application Floor heating
Approval CE
Cable diameter [mm] 4 mm
Cable resistance [Ohm] 58.8
Cable screen Alufoil 100%
Cable type Twin conductor
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 1 mm²
Cold lead type DTWB
Conductor insulation FEP
Coverage area [m²] 6 m²
Deformation strength [N] 600 N
Description DEVIcomfort 150T 900W 230V 0.5x12m
Element IP Class IPX7
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 900 W
Heating principle Serial resistive
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Mat length [m] 12 m
Mat output [W/m²] 150 W/m²
Mat width [m] 0.5 m
Operating temperature [°C] [max] 85 °C
Outer sheath PVC
Outer sheath colour Red
Package depth [mm] 220 mm
Package height [mm] 590 mm
Package width [mm] 220 mm
Product description DEVIcomfort™ 150T
Product group Heating Mats
Pulling strength [N] 120 N
Set accessories No
Supply voltage [V] AC 230 V
Thickness [mm] 4 mm
Type DEVIcomfort™ 150T
UK RoHS compliance Yes
UNSPSC CODE 40101830
UV Protected No
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality