DEVItemp™ 121T 21KW 3X400V

69814515

Application: Other heating

Product details

Gross weight 27 Kilogram
Net weight 26.73 Kilogram
Volume 114.816 Liter
EAN 5703464008432

 

Application Other heating
Approval CE
CE evaluated Yes
Certification company CE
Cold lead Yes
Cold lead quantity 1
Depth [mm] 510 mm
Description DEVItemp™ 121T 21KW 3X400V
EEE category 5 small equipment (any external dimension 50 cm)
Height [mm] 540 mm
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Length [m] 0.51 m
Package depth [mm] 520 mm
Package height [mm] 480 mm
Package width [mm] 460 mm
Product description DEVItemp™
Product group Other Heating Products
Supply voltage [V] AC 400 V
Type DEVItemp™
UL evaluated Out of scope
UNSPSC CODE 40101604
UV Protected Yes
Warranty [Year] 2
Warranty type 2-year product warranty
Width [mm] 505 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality