DEVItemp 109T 9KW TP1A 3x400V

69812543

Application: Other heating

Produktdetails

Gross weight 15.5 Kilogram
Net weight 15.345 Kilogram
Volume 75.348 Liter
EAN 5703464010039

 

Application Other heating
Approval CE
CE evaluated Yes
Certification company CE
Cold lead Yes
Cold lead quantity 1
Contain batteries No
Depth [mm] 420 mm
Description DEVItemp™ 109T 9KW TP1A 3x400V
EEE category 5 small equipment (any external dimension < 50 cm)
Height [mm] 435 mm
In scope of WEEE Yes
Length [m] 0.42 m
Package depth [mm] 390 mm
Package height [mm] 460 mm
Package width [mm] 420 mm
Product description DEVItemp™
Product group Other Heating Products
Supply voltage [V] AC 400 V
Type DEVItemp™
UL evaluated Out of scope
UNSPSC CODE 40101604
UV Protected Yes
Warranty [Year] 2
Warranty type 2-year product warranty
Width [mm] 410 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality