DEVItemp™ 106T 6KW TP1A 3x400V

69811537

Application: Other heating

Product details

Gross weight 15 Kilogram
Net weight 14.85 Kilogram
Volume 75.348 Liter
EAN 5703464010626

 

Application Other heating
Approval CE
Certification company CE
Cold lead Yes
Cold lead quantity 1
Depth [mm] 420 mm
Description DEVItemp™ 106T 6KW TP1A 3x400V
EEE category 5 small equipment (any external dimension 50 cm)​
Height [mm] 435 mm
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Length [m] 0.42 m
Package depth [mm] 390 mm
Package height [mm] 460 mm
Package width [mm] 420 mm
Product description DEVItemp™
Product group Other Heating Products
Supply voltage [V] AC 400 V
Type DEVItemp™
UNSPSC CODE 40101604
UV Protected Yes
Warranty [Year] 2
Warranty type 2-year product warranty
Width [mm] 410 mm

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality