Accessories DHW, Insulations,
Insulation to PSS 1500/10 DN50/PN16
641U1766
1500 L, Insulation material: EPS with laminated fleece
1500 L, Insulation material: EPS with laminated fleece
Gross weight | 20 Kilogram |
Net weight | 20 Kilogram |
Gross weight | 20 Kilogram |
Net weight | 20 Kilogram |
Category name | Insulations |
Description | Insulation to PSS 1500/10 DN50/PN16 |
Hot water tank volume [l] | 1500 L |
In scope of WEEE and contain batteries | No |
Insulation material | EPS with laminated fleece |
Product group | Accessories DHW |
Type | Tanks, buffers and heaters |
Category name | Insulations |
Description | Insulation to PSS 1500/10 DN50/PN16 |
Hot water tank volume [l] | 1500 L |
In scope of WEEE and contain batteries | No |
Insulation material | EPS with laminated fleece |
Product group | Accessories DHW |
Type | Tanks, buffers and heaters |