Accessories DHW, Buffer tanks, PSS 1500/6 DN50/PN16

640U4988

1500 L, Insulation material: EPS+Fleece

Product details

Gross weight 231 Kilogram
Net weight 231 Kilogram

 

Allowed temperature [˚C] [Min] 2 °C
Application type DHW storage & charging
Approval CE
PED
Category name Buffer tanks
Connection direction primary and secondary horizontal
Depth with cover [mm] 1210 mm
Depth without cover [mm] 1110 mm
Description PSS 1500/6 DN50/PN16
Design standing
DH connection size DN50
DH connection type flange
DH pipe size DN50
HE connection size DN50
HE connection type flange
HE pipe size DN50
Height with cover [mm] 2130 mm
Height without cover [mm] 2030 mm
Hot water tank volume [l] 1500 L
In scope of WEEE and contain batteries No
Insulation material EPS+Fleece
Package depth [mm] 1200 mm
Package height [mm] 1500 mm
Package width [mm] 2100 mm
PED category § 4.3
Pressure nominal primary [bar] 6 bar
Product group Accessories DHW
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 110 °C
Tank material 1.0025
Type Tanks, buffers and heaters
Width with cover [mm] 1200 mm
Width without cover [mm] 1000 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality