Accessories DHW, Insulations, Insulation for SE-3000, Neodul 100/20
640U4963
3000 L, Insulation material: EPS with laminated fleece
3000 L, Insulation material: EPS with laminated fleece
Gross weight | 50 Kilogram |
Net weight | 50 Kilogram |
Gross weight | 50 Kilogram |
Net weight | 50 Kilogram |
Allowed temperature [˚C] [Min] | 2 °C |
Application type | DHW storage & charging |
Category name | Insulations |
Circulation connection type | internal thread |
Cover material | EPS+Fleece |
Description | Insulation for SE-3000, Neodul 100/20 |
Design | loose |
Hot water tank volume [l] | 3000 L |
In scope of WEEE and contain batteries | No |
Insulation material | EPS with laminated fleece |
Package depth [mm] | 500 mm |
Package height [mm] | 2780 mm |
Package width [mm] | 1620 mm |
Pressure nominal secondary [bar] | 10 bar |
Product group | Accessories DHW |
REACH Candidate List substances | No |
Supply temperature construction [˚C] | 95 °C |
Supply temperature recommended [˚C] | 70 °C |
Type | Tanks, buffers and heaters |
Allowed temperature [˚C] [Min] | 2 °C |
Application type | DHW storage & charging |
Category name | Insulations |
Circulation connection type | internal thread |
Cover material | EPS+Fleece |
Description | Insulation for SE-3000, Neodul 100/20 |
Design | loose |
Hot water tank volume [l] | 3000 L |
In scope of WEEE and contain batteries | No |
Insulation material | EPS with laminated fleece |
Package depth [mm] | 500 mm |
Package height [mm] | 2780 mm |
Package width [mm] | 1620 mm |
Pressure nominal secondary [bar] | 10 bar |
Product group | Accessories DHW |
REACH Candidate List substances | No |
Supply temperature construction [˚C] | 95 °C |
Supply temperature recommended [˚C] | 70 °C |
Type | Tanks, buffers and heaters |