Accessories DHW, Buffer tanks, SEK-LK 500-170
640U4943
500 L, Insulation material: EPS with laminated fleece
500 L, Insulation material: EPS with laminated fleece
Gross weight | 125 Kilogram |
Net weight | 90 Kilogram |
Gross weight | 125 Kilogram |
Net weight | 90 Kilogram |
Category name | Buffer tanks |
Description | SEK-LK 500-170 |
Hot water tank volume [l] | 500 L |
Insulation material | EPS with laminated fleece |
Product group | Accessories DHW |
Type | Tanks, buffers and heaters |
Category name | Buffer tanks |
Description | SEK-LK 500-170 |
Hot water tank volume [l] | 500 L |
Insulation material | EPS with laminated fleece |
Product group | Accessories DHW |
Type | Tanks, buffers and heaters |