Accessories DHW, DHW heaters, SE-R 1000

640U4938

1000 L, Insulation material: EPS with laminated fleece

Product details

Gross weight 180 Kilogram
Net weight 180 Kilogram

 

Allowed temperature [˚C] [Min] 2 °C
Approval CE
PED
Capacity [kW] 59 kW
Category name DHW heaters
Circulation connection size Rp3/4"
Circulation connection type internal thread
Circulation pipe size DN20
Connection direction primary and secondary horizontal
Cover material EPS+Fleece
Delta P primary without heat meter [bar] [Min] 0.11 bar
Depth with cover [mm] 1050 mm
Depth without cover [mm] 850 mm
Description SE-R 1000
Design standing
DH connection size R1 1/4"
DH connection type external thread
DH pipe size DN32
DHW connection size Rp2"
DHW connection type internal thread
DHW pipe size DN50
Flow primary [m3/h] [Max] 3.56 m³/h
HE connection size R1 1/4"
HE connection type external thread
HE pipe size DN32
Height with cover [mm] 2075 mm
Height without cover [mm] 2075 mm
HEX heating alloy 1.4571
HEX heating type welded tube inside
Hot water tank volume [l] 1000 L
In scope of WEEE and contain batteries No
Insulation material EPS with laminated fleece
Number of households [Max] 36
Package depth [mm] 1100 mm
Package height [mm] 2195 mm
Package width [mm] 1100 mm
PED category II
Pressure nominal primary [bar] 25 bar
Pressure nominal secondary [bar] 10 bar
Product group Accessories DHW
REACH Candidate List substances No
Supply temperature construction [˚C] 95 °C
Supply temperature recommended [˚C] 70 °C
Tank material 1.4571
Type Tanks, buffers and heaters
Width with cover [mm] 1050 mm
Width without cover [mm] 850 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality