Accessories DHW, DHW heaters, SE-RG0750

640U4937

750 L, Insulation material: EPS with laminated fleece

Product details

Gross weight 145 Kilogram
Net weight 145 Kilogram

 

Allowed temperature [˚C] [Min] 2 °C
Approval CE
PED
Capacity [kW] 55 kW
Category name DHW heaters
Circulation connection size Rp1"
Circulation connection type internal thread
Circulation pipe size DN25
Connection direction primary and secondary horizontal
Cover material EPS+Fleece
Delta P primary without heat meter [bar] [Min] 0.11 bar
Depth with cover [mm] 1000 mm
Depth without cover [mm] 800 mm
Description SE-RG0750
Design standing
DH connection size R1"
DH connection type external thread
DH pipe size DN25
DHW connection size Rp2"
DHW connection type internal thread
DHW pipe size DN50
Flow primary [m3/h] [Max] 1.2 m³/h
HE connection size R1"
HE connection type external thread
HE pipe size DN25
Height with cover [mm] 1830 mm
Height without cover [mm] 1830 mm
HEX heating alloy 1.4571
HEX heating type welded tube inside
Hot water tank volume [l] 750 L
In scope of WEEE and contain batteries No
Insulation material EPS with laminated fleece
Number of households [Max] 29
Package depth [mm] 1100 mm
Package height [mm] 1950 mm
Package width [mm] 1100 mm
PED category II
Pressure nominal primary [bar] 25 bar
Pressure nominal secondary [bar] 10 bar
Product group Accessories DHW
REACH Candidate List substances No
Supply temperature construction [˚C] 95 °C
Supply temperature recommended [˚C] 70 °C
Tank material 1.4571
Type Tanks, buffers and heaters
Width with cover [mm] 1000 mm
Width without cover [mm] 800 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality