Accessories DHW, Buffer tanks, SES 900

640U4930

900 L, Insulation material: EPS with laminated fleece

Product details

Gross weight 157 Kilogram
Net weight 157 Kilogram

 

Allowed temperature [˚C] [Min] 2 °C
Application type DHW storage & charging
Approval CE
PED
Category name Buffer tanks
Circulation connection size Rp1"
Circulation connection type internal thread
Circulation pipe size DN25
Connection direction primary and secondary horizontal
Cover material EPS+Fleece
Depth with cover [mm] 1050 mm
Depth without cover [mm] 850 mm
Description SES 900
Design standing
DHW connection size Rp2"
DHW connection type internal thread
DHW pipe size DN50
Height with cover [mm] 1900 mm
Height without cover [mm] 1900 mm
Hot water tank volume [l] 900 L
In scope of WEEE and contain batteries No
Insulation material EPS with laminated fleece
Package depth [mm] 1100 mm
Package height [mm] 2015 mm
Package width [mm] 1100 mm
PED category § 4.3
Pressure nominal secondary [bar] 10 bar
Product group Accessories DHW
REACH Candidate List substances No
Supply temperature construction [˚C] 95 °C
Supply temperature recommended [˚C] 70 °C
Tank material 1.4571
Type Tanks, buffers and heaters
Width with cover [mm] 1050 mm
Width without cover [mm] 850 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality