Accessories DHW, Buffer tanks, SES 200

640U4923

200 L, Insulation material: EPS with laminated fleece

Product details

Gross weight 67 Kilogram
Net weight 67 Kilogram

 

Allowed temperature [˚C] [Min] 2 °C
Approval CE
PED
Category name Buffer tanks
Circulation connection size Rp3/4"
Circulation connection type internal thread
Circulation pipe size DN20
Connection direction primary and secondary horizontal
Cover material EPS+Fleece
Depth with cover [mm] 650 mm
Depth without cover [mm] 450 mm
Description SES 200
Design standing
DHW connection size Rp1 1/2"
DHW connection type internal thread
DHW pipe size DN40
Height with cover [mm] 1595 mm
Height without cover [mm] 1595 mm
Hot water tank volume [l] 200 L
In scope of WEEE and contain batteries No
Insulation material EPS with laminated fleece
Package depth [mm] 750 mm
Package height [mm] 1745 mm
Package width [mm] 750 mm
PED category § 4.3
Pressure nominal secondary [bar] 10 bar
Product group Accessories DHW
REACH Candidate List substances No
Supply temperature construction [˚C] 95 °C
Supply temperature recommended [˚C] 70 °C
Tank material 1.4571
Type Tanks, buffers and heaters
Width with cover [mm] 650 mm
Width without cover [mm] 450 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality