Accessories DHW, Buffer tanks, SE-0500-1 AF

640U4905

500 L, Insulation material: EPS with laminated fleece

Product details

Gross weight 100 Kilogram
Net weight 100 Kilogram

 

Allowed temperature [˚C] [Min] 2 °C
Application type DHW storage & charging
Approval CE
PED
Category name Buffer tanks
CE evaluated Yes
Circulation connection size Rp1"
Circulation connection type internal thread
Circulation pipe size DN25
Connection direction primary and secondary horizontal
Cover material EPS+Fleece
Depth with cover [mm] 850 mm
Depth without cover [mm] 650 mm
Description SE-0500-1 AF
Design standing
DHW connection size Rp1 1/2"
DHW connection type internal thread
DHW pipe size DN40
Height with cover [mm] 1765 mm
Height without cover [mm] 1765 mm
Hot water tank volume [l] 500 L
In scope of WEEE and contain batteries No
Insulation material EPS with laminated fleece
Package depth [mm] 900 mm
Package height [mm] 1885 mm
Package width [mm] 900 mm
PED category § 4.3
Pressure nominal secondary [bar] 10 bar
Product group Accessories DHW
REACH Candidate List substances No
Supply temperature construction [˚C] 95 °C
Supply temperature recommended [˚C] 70 °C
Tank material 1.4571
Type Tanks, buffers and heaters
Width with cover [mm] 850 mm
Width without cover [mm] 650 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality