Accessories DHW, Buffer tanks, SE-0200-1 AF
640U4901
200 L, Insulation material: EPS with laminated fleece
200 L, Insulation material: EPS with laminated fleece
Gross weight | 65 Kilogram |
Net weight | 65 Kilogram |
Gross weight | 65 Kilogram |
Net weight | 65 Kilogram |
Allowed temperature [˚C] [Min] | 2 °C |
Application type | DHW storage & charging |
Approval |
CE PED |
Category name | Buffer tanks |
CE evaluated | Yes |
Circulation connection size | Rp3/4" |
Circulation connection type | internal thread |
Circulation pipe size | DN20 |
Connection direction primary and secondary | horizontal |
Cover material | EPS+Fleece |
Depth with cover [mm] | 650 mm |
Depth without cover [mm] | 450 mm |
Description | SE-0200-1 AF |
Design | standing |
DHW connection size | Rp1 1/2" |
DHW connection type | internal thread |
DHW pipe size | DN40 |
Height with cover [mm] | 1595 mm |
Height without cover [mm] | 1595 mm |
Hot water tank volume [l] | 200 L |
In scope of WEEE and contain batteries | No |
Insulation material | EPS with laminated fleece |
Package depth [mm] | 750 mm |
Package height [mm] | 1750 mm |
Package width [mm] | 750 mm |
PED category | § 4.3 |
Pressure nominal secondary [bar] | 10 bar |
Product group | Accessories DHW |
REACH Candidate List substances | No |
Supply temperature construction [˚C] | 95 °C |
Supply temperature recommended [˚C] | 70 °C |
Tank material | 1.4571 |
Type | Tanks, buffers and heaters |
Width with cover [mm] | 650 mm |
Width without cover [mm] | 450 mm |
Allowed temperature [˚C] [Min] | 2 °C |
Application type | DHW storage & charging |
Approval |
CE PED |
Category name | Buffer tanks |
CE evaluated | Yes |
Circulation connection size | Rp3/4" |
Circulation connection type | internal thread |
Circulation pipe size | DN20 |
Connection direction primary and secondary | horizontal |
Cover material | EPS+Fleece |
Depth with cover [mm] | 650 mm |
Depth without cover [mm] | 450 mm |
Description | SE-0200-1 AF |
Design | standing |
DHW connection size | Rp1 1/2" |
DHW connection type | internal thread |
DHW pipe size | DN40 |
Height with cover [mm] | 1595 mm |
Height without cover [mm] | 1595 mm |
Hot water tank volume [l] | 200 L |
In scope of WEEE and contain batteries | No |
Insulation material | EPS with laminated fleece |
Package depth [mm] | 750 mm |
Package height [mm] | 1750 mm |
Package width [mm] | 750 mm |
PED category | § 4.3 |
Pressure nominal secondary [bar] | 10 bar |
Product group | Accessories DHW |
REACH Candidate List substances | No |
Supply temperature construction [˚C] | 95 °C |
Supply temperature recommended [˚C] | 70 °C |
Tank material | 1.4571 |
Type | Tanks, buffers and heaters |
Width with cover [mm] | 650 mm |
Width without cover [mm] | 450 mm |