DEVI by Danfoss, Mirror foils, 0.71 m x 0.5 m, Supply voltage [V] AC: 230, 70 W
62000002
Application: Other heating
Application: Other heating
Gross weight | 0.8 Kilogram |
Net weight | 0.792 Kilogram |
Volume | 5.031 Liter |
EAN | 5703466180709 |
Gross weight | 0.8 Kilogram |
Net weight | 0.792 Kilogram |
Volume | 5.031 Liter |
EAN | 5703466180709 |
Application | Other heating |
Approval |
UkrTEST CE |
Brand | DEVI by Danfoss |
Cable resistance [Ohm] | 755 |
CE evaluated | Yes |
Certification company |
CE UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 1 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 0.5 mm² |
Contain batteries | No |
Coverage area [m²] | 0.37 m² |
Cut to length | No |
Description | DEVIfoil™ mirror 70W 230V 0.708x0.524m |
Element IP Class | 44 |
EU RoHS compliance | Yes |
Heating output [W] | 70 W |
Heating principle | Serial resistive |
Installation temperature [°C] [Min] | 5 °C |
Mat length [m] | 0.71 m |
Mat output [W/m²] | 200 W/m² |
Mat width [m] | 0.5 m |
Operating temperature [°C] [max] | 80 °C |
Outer sheath | Polyethylene |
Package depth [mm] | 720 mm |
Package height [mm] | 10 mm |
Package width [mm] | 534 mm |
Product description | DEVIfoil™ Mirror |
Product group | Other Heating Products |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 0.8 mm |
Type | Mirror foils |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101840 |
UV Protected | No |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Application | Other heating |
Approval |
UkrTEST CE |
Brand | DEVI by Danfoss |
Cable resistance [Ohm] | 755 |
CE evaluated | Yes |
Certification company |
CE UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 1 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 0.5 mm² |
Contain batteries | No |
Coverage area [m²] | 0.37 m² |
Cut to length | No |
Description | DEVIfoil™ mirror 70W 230V 0.708x0.524m |
Element IP Class | 44 |
EU RoHS compliance | Yes |
Heating output [W] | 70 W |
Heating principle | Serial resistive |
Installation temperature [°C] [Min] | 5 °C |
Mat length [m] | 0.71 m |
Mat output [W/m²] | 200 W/m² |
Mat width [m] | 0.5 m |
Operating temperature [°C] [max] | 80 °C |
Outer sheath | Polyethylene |
Package depth [mm] | 720 mm |
Package height [mm] | 10 mm |
Package width [mm] | 534 mm |
Product description | DEVIfoil™ Mirror |
Product group | Other Heating Products |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 0.8 mm |
Type | Mirror foils |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101840 |
UV Protected | No |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |