DEVItronic™, 15 W, Supply voltage [V] AC: 110 - 240, 75 mm

60800109

Application: Other heating

Product details

Gross weight 0.35 Kilogram
Net weight 0.347 Kilogram
Volume 0.506 Liter
EAN 5703435010549

 

Application Other heating
Approval CE
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead quantity 1
Colour Paint Black
Depth [mm] 57 mm
Description DEVItronic™ 15W 110-240V 10°C IP55
Element IP Class 55
EU RoHS compliance Out of scope
Heating output [W] 15 W
Height [mm] 75 mm
In scope of WEEE and contain batteries No
Length [m] 0.06 m
Package depth [mm] 115 mm
Package height [mm] 55 mm
Package width [mm] 80 mm
Product description DEVItronic™
Product group Other Heating Products
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 110 V
Type DEVItronic™
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
UV Protected Yes
Warranty [Year] 2
Warranty type 2-year product warranty
Width [mm] 72 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality