Monitoring unit, PR-SC4 Modbus
300B4326
Application area: Monitor, Alarm, Supply voltage [V] AC: 100 - 240, Frequency [Hz]: 50/60 Hz, Packing format: Single pack, Quantity per packing format: 1
Application area: Monitor, Alarm, Supply voltage [V] AC: 100 - 240, Frequency [Hz]: 50/60 Hz, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 422 Gram |
Net weight | 420 Gram |
Volume | 6.248 Liter |
EAN | 5715162508466 |
Gross weight | 422 Gram |
Net weight | 420 Gram |
Volume | 6.248 Liter |
EAN | 5715162508466 |
Application area | Monitor, Alarm |
Approval |
CE UA cURus recognized |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | Modbus RS485 RTU |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Temperature |
Identical product | 300B4327 |
Other RoHS documentation | EAEU RoHS |
Packing format | Single pack |
Power consumption [W] | 10 W |
Product features |
Alarm management Bus communication |
Product group | Telemetry device |
Product Name Description | Monitoring unit |
Quantity per packing format | 1 pc |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | PR-SC4 Modbus |
UK RoHS compliance | Yes |
UL evaluated | Yes |
Application area | Monitor, Alarm |
Approval |
CE UA cURus recognized |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | Modbus RS485 RTU |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Temperature |
Identical product | 300B4327 |
Other RoHS documentation | EAEU RoHS |
Packing format | Single pack |
Power consumption [W] | 10 W |
Product features |
Alarm management Bus communication |
Product group | Telemetry device |
Product Name Description | Monitoring unit |
Quantity per packing format | 1 pc |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | PR-SC4 Modbus |
UK RoHS compliance | Yes |
UL evaluated | Yes |