Metering unit PM/PV/BD

267B0026

Metering unit PV60 DN25

Product details

Gross weight 16 Kilogram
Net weight 14 Kilogram
Volume 3.6 Liter
EAN 5702424644536

 

Application type Metering unit
Description Metering unit PV60 DN25
In scope of WEEE and contain batteries No
Pressure class PN 10
Pressure nominal primary [bar] 10 bar
Product group Metering unit
Supply temperature construction [˚C] 95 °C
Type Metering unit PM/PV/BD
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality