Metering unit in cabinet
267B0023
This product is not available in this store. Please contact your local Customer Service Center.
Metering unit PM DN25HP
Metering unit PM DN25HP
Gross weight | 16.5 Kilogram |
Net weight | 13.8 Kilogram |
Volume | 15.8 Liter |
EAN | 5702424644505 |
Gross weight | 16.5 Kilogram |
Net weight | 13.8 Kilogram |
Volume | 15.8 Liter |
EAN | 5702424644505 |
Application type | Metering unit |
Contain batteries | No |
Description | Metering unit PM DN25HP |
Pressure class | PN 10 |
Pressure nominal primary [bar] | 10 bar |
Product group | Metering unit |
Supply temperature construction [˚C] | 95 °C |
Type | Metering unit in cabinet |
Valve size | DN 25 |
Application type | Metering unit |
Contain batteries | No |
Description | Metering unit PM DN25HP |
Pressure class | PN 10 |
Pressure nominal primary [bar] | 10 bar |
Product group | Metering unit |
Supply temperature construction [˚C] | 95 °C |
Type | Metering unit in cabinet |
Valve size | DN 25 |