Metering unit in cabinet

267B0022

Metering unit PM DN20

Product details

Gross weight 16.5 Kilogram
Net weight 13.8 Kilogram
Volume 15.8 Liter
EAN 5702424644499

 

Application type Metering unit
Description Metering unit PM DN20
In scope of WEEE and contain batteries No
Pressure class PN 10
Pressure nominal primary [bar] 10 bar
Product group Metering unit
Supply temperature construction [˚C] 95 °C
Type Metering unit in cabinet
Valve size DN 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality