Sight glass, LLG 740 S

2512+059

Product Type: LLG 740 S

Product details

Gross weight 20.991 Kilogram
Net weight 19.19 Kilogram
Volume 50.49 Liter
EAN 5702428200226

 

Approval EAC
China RoHS compliance Out of scope
Combined by 1 back and 2 front
Equipment SNV-ST
EU RoHS compliance Out of scope
Fluid Group 1
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 25 bar
Max. Working Pressure [psig] 363 psig
Packing format Single pack
PED category Art. 3, par. 3
Product description Liquid level glasses
Product group Sight glasses
Product Name Description Sight glass
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R717
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -10 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] 14 °F
Type LLG 740 S
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality