Schauglas, LLG 590 S

2512+058

Typ: LLG 590 S

Product details

Bruttogewicht 19.376 Kilogram
Gewicht netto 17.9 Kilogram
Volume 40.06 Liter
EAN 5702428200233

 

China RoHS compliance Out of scope
Combined by LLG 185 + LLG 335
Contain batteries No
Equipment SNV-ST
EU RoHS compliance Out of scope
Fluid-Gruppe 1
Kategorie Art. 3, par. 3
Max. Working Pressure [psig] 363 psig
Max. zul. Betriebsdruck [bar] 25 bar
Other RoHS documentation Saudi Arabia RoHS
Product description Liquid level glasses
Product group Sight glasses
Product Name Description Sight glass
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R717
Temperaturbereich [°C] [max.] 100 °C
Temperaturbereich [°C] [min.] -10 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] 14 °F
Type LLG 590 S
Verpackungseinheit Einzelpack

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality