Safety relief valve, SFV 25, G, 17 bar

2416+271

Pressure setting [bar]: 17, Connection type: G, Inlet connection size [in]: 1 1/4 in, Outlet connection size [in]: 1 1/2 in, Pressure certificate: Danfoss certificate included

Product details

Gross weight 4.09 Kilogram
Net weight 3.946 Kilogram
Volume 3.952 Liter
EAN 5702428192408

 

CE evaluated Yes
Certified Coef of Disc 0.48 kg
China RoHS compliance Out of scope
Comments 0
Connection Internal/External External
Connection size [in] 1 in
Connection size [mm] 25 mm
Connection standard ISO 228-1
Connection type G
Contain batteries No
Direction Angleway
EU RoHS compliance Out of scope
Flow area [in2] 0.643 in²
Flow area [mm2] 415 mm²
Flow diameter [in] 0.906 in
Flow diameter [mm] 23 mm
Fluid Group 1
Inlet connection size [in] 1 1/4 in
Lift [mm] 4.5 mm
Nominal diameter DN < 25
Outlet connection size [in] 1 1/2 in
Packing format Single pack
PED category IV
Pressure certificate Danfoss certificate included
Pressure setting [bar] 17 bar
Pressure setting [psig] 247 psig
Product description Safety Relief Valve
Product group Safety relief valves
Product Name Description Safety relief valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R125
R134a
R152a
R170
R22
R227ea
R236fa
R245fa
R290
R32
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R407H
R409A
R410A
R413A
R417A
R421A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R452C
R454A
R454B
R454C
R455A
R463A
R502
R507A
R512A
R513A
R513B
R515A
R515B
R516A
R600
R600a
R717
R744
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -30 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -22 °F
Type SFV 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality