Accessories, DEVItemp™ accessories
23804594
Heat.elem. TP2 21KW/3500W 230V, Used for product: DEVItemp™
Heat.elem. TP2 21KW/3500W 230V, Used for product: DEVItemp™
Gross weight | 1.02 Kilogram |
Net weight | 1.01 Kilogram |
Volume | 3.551 Liter |
EAN | 5703464001761 |
Gross weight | 1.02 Kilogram |
Net weight | 1.01 Kilogram |
Volume | 3.551 Liter |
EAN | 5703464001761 |
Application | Other heating |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
Description | Heat.elem. TP2 21KW/3500W 230V |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 335 mm |
Package height [mm] | 40 mm |
Package width [mm] | 265 mm |
Product description | DEVItronic™ |
Product group | Accessories |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Type | DEVItemp™ accessories |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVItemp™ |
Warranty type | 2-year product warranty |
Application | Other heating |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
Description | Heat.elem. TP2 21KW/3500W 230V |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 335 mm |
Package height [mm] | 40 mm |
Package width [mm] | 265 mm |
Product description | DEVItronic™ |
Product group | Accessories |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Type | DEVItemp™ accessories |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVItemp™ |
Warranty type | 2-year product warranty |