Substations, DSP MOD, Heating controller name: ECL310
200B0007
DSP2-MOD@-IB065-080-0000-ML-FR-PN16-0400, 400 kW, ECL310, Lacroix Sofrel, Distech, 16 bar, 110°C
DSP2-MOD@-IB065-080-0000-ML-FR-PN16-0400, 400 kW, ECL310, Lacroix Sofrel, Distech, 16 bar, 110°C
Allowed temperature [˚C] [Min] | 2 °C |
Application type | Indirect heating |
Approval | CE |
Approval standard | CE |
Category name | Indirect heating substations |
CE evaluated | Yes |
Cover material | Without |
Cover option | No |
Depth without cover [mm] | 915 mm |
Description | DSP2-MOD@-IB065-080-0000-ML-FR-PN16-0400, 400 kW, ECL310, Lacroix Sofrel, Distech, 16 bar, 110°C |
Design | standing |
DH connection size | DN65 |
DH connection type | flange |
DH pipe size | DN65 |
Differential pressure primary [bar] [Max] | 12 bar |
Fitting Piece | heatmeter |
Flow primary [m3/h] [Max] | 11.6 m³/h |
Flow secondary [m3/h] [Max] | 17.5 m³/h |
HE connection size | DN80 |
HE connection type | flange |
HE pipe size | DN80 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Height without cover [mm] | 1640 mm |
HEX heating alloy | 1.4404 |
HEX heating brazed/gasketed material | Brazed copper |
Insulation material | PU Hard Foam |
Manufacturer's name | Danfoss |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 16 bar |
Pressure primary [bar] [Max] | 16 bar |
Pressure secondary [bar] [Max] | 16 bar |
Product group | Substations |
Sensor type heatmeter | pocket 6mm |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | DSP MOD |
Width without cover [mm] | 2446 mm |
Allowed temperature [˚C] [Min] | 2 °C |
Application type | Indirect heating |
Approval | CE |
Approval standard | CE |
Category name | Indirect heating substations |
CE evaluated | Yes |
Cover material | Without |
Cover option | No |
Depth without cover [mm] | 915 mm |
Description | DSP2-MOD@-IB065-080-0000-ML-FR-PN16-0400, 400 kW, ECL310, Lacroix Sofrel, Distech, 16 bar, 110°C |
Design | standing |
DH connection size | DN65 |
DH connection type | flange |
DH pipe size | DN65 |
Differential pressure primary [bar] [Max] | 12 bar |
Fitting Piece | heatmeter |
Flow primary [m3/h] [Max] | 11.6 m³/h |
Flow secondary [m3/h] [Max] | 17.5 m³/h |
HE connection size | DN80 |
HE connection type | flange |
HE pipe size | DN80 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Height without cover [mm] | 1640 mm |
HEX heating alloy | 1.4404 |
HEX heating brazed/gasketed material | Brazed copper |
Insulation material | PU Hard Foam |
Manufacturer's name | Danfoss |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 16 bar |
Pressure primary [bar] [Max] | 16 bar |
Pressure secondary [bar] [Max] | 16 bar |
Product group | Substations |
Sensor type heatmeter | pocket 6mm |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | DSP MOD |
Width without cover [mm] | 2446 mm |