Substations, DSP MOD, Heating controller name: ECL310
200B0003
DSP1-MOD@-IB040-050-0000-ML-FR-PN16-0194, 194kW, ECL310, Lacroix Sofrel, Distech, 16 bar, 110°C
DSP1-MOD@-IB040-050-0000-ML-FR-PN16-0194, 194kW, ECL310, Lacroix Sofrel, Distech, 16 bar, 110°C
Allowed temperature [˚C] [Min] | 2 °C |
Application type | Indirect heating |
Approval | CE |
Approval standard | CE |
Category name | Indirect heating substations |
CE evaluated | Yes |
Cover material | Without |
Cover option | No |
Depth without cover [mm] | 790 mm |
Description | DSP1-MOD@-IB040-050-0000-ML-FR-PN16-0194, 194kW, ECL310, Lacroix Sofrel, Distech, 16 bar, 110°C |
Design | standing |
DH connection size | 1 1/2" |
DH connection type | Thread |
DH pipe size | DN40 |
Differential pressure primary [bar] [Max] | 12 bar |
Fitting Piece | heatmeter |
Flow primary [m3/h] [Max] | 5.64 m³/h |
Flow secondary [m3/h] [Max] | 8.46 m³/h |
HE connection size | 2" |
HE connection type | Thread |
HE pipe size | DN50 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Heating HEX type | XB12 |
Height without cover [mm] | 1640 mm |
HEX heating alloy | 1.4404 |
HEX heating brazed/gasketed material | Brazed copper |
Insulation material | PU Hard Foam |
Manufacturer's name | Danfoss |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 16 bar |
Pressure primary [bar] [Max] | 16 bar |
Pressure secondary [bar] [Max] | 16 bar |
Product group | Substations |
Sensor type heatmeter | pocket 6mm |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | DSP MOD |
Width without cover [mm] | 2020 mm |
Allowed temperature [˚C] [Min] | 2 °C |
Application type | Indirect heating |
Approval | CE |
Approval standard | CE |
Category name | Indirect heating substations |
CE evaluated | Yes |
Cover material | Without |
Cover option | No |
Depth without cover [mm] | 790 mm |
Description | DSP1-MOD@-IB040-050-0000-ML-FR-PN16-0194, 194kW, ECL310, Lacroix Sofrel, Distech, 16 bar, 110°C |
Design | standing |
DH connection size | 1 1/2" |
DH connection type | Thread |
DH pipe size | DN40 |
Differential pressure primary [bar] [Max] | 12 bar |
Fitting Piece | heatmeter |
Flow primary [m3/h] [Max] | 5.64 m³/h |
Flow secondary [m3/h] [Max] | 8.46 m³/h |
HE connection size | 2" |
HE connection type | Thread |
HE pipe size | DN50 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Heating HEX type | XB12 |
Height without cover [mm] | 1640 mm |
HEX heating alloy | 1.4404 |
HEX heating brazed/gasketed material | Brazed copper |
Insulation material | PU Hard Foam |
Manufacturer's name | Danfoss |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 16 bar |
Pressure primary [bar] [Max] | 16 bar |
Pressure secondary [bar] [Max] | 16 bar |
Product group | Substations |
Sensor type heatmeter | pocket 6mm |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | DSP MOD |
Width without cover [mm] | 2020 mm |