Thermostats, DEVIdry™ Pro Kit, Sensor type: NTC, 16 A
19911006
Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: Touch screen, Application: Floor heating
Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: Touch screen, Application: Floor heating
Gross weight | 0.808 Kilogram |
Net weight | 0.8 Kilogram |
Volume | 5.152 Liter |
EAN | 5703466194515 |
Gross weight | 0.808 Kilogram |
Net weight | 0.8 Kilogram |
Volume | 5.152 Liter |
EAN | 5703466194515 |
2-pole switch | Yes |
Ambient temperature [°C] [max] | 30 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Floor heating |
Approval | CE |
Approval standard | EN/IEC 60730-1 EN/IEC 60730-2-7 EN/IEC 60730-2-9 |
Ball pressure test temperature [°C] | 75 °C |
CE evaluated | Yes |
Certification company | EAC |
China RoHS compliance | Out of scope |
Colour | White RAL 9010 |
Depth [mm] | 54 mm |
Description | DEVIdry Pro Kit, Touch |
DIN mounting | No |
Display (Yes/No) | Yes |
Display type | Touch screen |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection [°C] | 5 °C |
Height [mm] | 85 mm |
Hysteresis (+/-) | 0.4 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Indicator type | LED |
Inductive load | cos φ= 0.3 max 1A |
Package depth [mm] | 280 mm |
Package height [mm] | 80 mm |
Package width [mm] | 230 mm |
Pollution degree | 2 |
Product description | DEVIdry™ Pro Kit |
Product group | Thermostats |
Regulation type | Hysteresis |
Resistive load max [A] | 16 A |
Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
Sensor type | NTC |
Set accessories | Assembly Tool For Devidry |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Temperature - floor [°C] [Max] | 45 °C |
Temperature - floor [°C] [Min] | 5 °C |
Temperature - room [°C] [Max] | 35 °C |
Temperature - room [°C] [Min] | 5 °C |
Temperature max. limiter [°C] [Max] | 60 °C |
Temperature max. limiter [°C] [Min] | 20 °C |
Temperature min. limiter [°C] [Max] | 35 °C |
Temperature min. limiter [°C] [Min] | 10 °C |
Terminal cable size max [mm²] | 2 x 2.5 |
Thermostat IP Class | 21 |
Type | DEVIdry™ Kit |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 41112209 |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 85 mm |
2-pole switch | Yes |
Ambient temperature [°C] [max] | 30 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Floor heating |
Approval | CE |
Approval standard | EN/IEC 60730-1 EN/IEC 60730-2-7 EN/IEC 60730-2-9 |
Ball pressure test temperature [°C] | 75 °C |
CE evaluated | Yes |
Certification company | EAC |
China RoHS compliance | Out of scope |
Colour | White RAL 9010 |
Depth [mm] | 54 mm |
Description | DEVIdry Pro Kit, Touch |
DIN mounting | No |
Display (Yes/No) | Yes |
Display type | Touch screen |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection [°C] | 5 °C |
Height [mm] | 85 mm |
Hysteresis (+/-) | 0.4 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Indicator type | LED |
Inductive load | cos φ= 0.3 max 1A |
Package depth [mm] | 280 mm |
Package height [mm] | 80 mm |
Package width [mm] | 230 mm |
Pollution degree | 2 |
Product description | DEVIdry™ Pro Kit |
Product group | Thermostats |
Regulation type | Hysteresis |
Resistive load max [A] | 16 A |
Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
Sensor type | NTC |
Set accessories | Assembly Tool For Devidry |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Temperature - floor [°C] [Max] | 45 °C |
Temperature - floor [°C] [Min] | 5 °C |
Temperature - room [°C] [Max] | 35 °C |
Temperature - room [°C] [Min] | 5 °C |
Temperature max. limiter [°C] [Max] | 60 °C |
Temperature max. limiter [°C] [Min] | 20 °C |
Temperature min. limiter [°C] [Max] | 35 °C |
Temperature min. limiter [°C] [Min] | 10 °C |
Terminal cable size max [mm²] | 2 x 2.5 |
Thermostat IP Class | 21 |
Type | DEVIdry™ Kit |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 41112209 |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 85 mm |