Accessories, Thermostat accessories, Packing quantity: 1

19809100

ASTROFLEX FFTYL #8.5mm roll 50m, Used for product: Sensor cable 3 m 15 KOHM, Santoprene; Room sensor, 426-frame; Room sensor, FUGA-frame; Temperature Sensor 10m NTC15k Santropene; Sensor cable 0.75² 2.5m 16.7 KOHM Q; Temperature Sensor 40m NTC15k Santropene; Outdoor sensor, IP44

Product details

Gross weight 1 Kilogram
Net weight 0.99 Kilogram
Volume 20.8 Liter
EAN 5703435009314

 

Application Sport fields
Floor heating
Cold store
Ground ice and snow melting
Vineyard frost protection
China RoHS compliance Out of scope
Description ASTROFLEX FFTYL #8.5mm roll 50m
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Length [m] 0.05 m
Package depth [mm] 400 mm
Package height [mm] 400 mm
Package width [mm] 130 mm
Packing quantity 1
Product description Flexpipe 8,5mm
Product group Accessories
Type Thermostat accessories
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
Used for product Room sensor, FUGA-frame
Room sensor, 426-frame
Outdoor sensor, IP44
Sensor cable 3 m 15 KOHM, Santoprene
Temperature Sensor 10m NTC15k Santropene
Sensor cable 0.75² 2.5m 16.7 KOHM Q
Temperature Sensor 40m NTC15k Santropene
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality